2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HPC - SH0.4-250/RH

Expand Table
EN
1/5
Part number
REF
Type
FORM
Module
MOD
N° of teeth
Z
PCD
P [mm]
Outside dia.
D [mm]
Boss dia.
M [mm]
Bore
A [mm]
Sens hélice
S
Weight
MAS [kg]
Information
INFO
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
SH0.4-80/RH
Primitive diameter
0.4
80
33.60
34.40
12.00
5
Right hand
0.0367
INFO
SH0.4-86/RH
Primitive diameter
0.4
86
36.12
36.92
12.00
5
Right hand
0.0420
INFO
SH0.4-90/RH
Primitive diameter
0.4
90
37.80
38.60
12.00
5
Right hand
0.0458
INFO
SH0.4-100/RH
Primitive diameter
0.4
100
42.00
42.80
12.00
5
Right hand
0.0558
INFO
SH0.4-120/RH
Primitive diameter
0.4
120
50.40
51.20
12.00
5
Right hand
0.0792
INFO
SH0.4-140/RH
Primitive diameter
0.4
140
58.80
59.60
12.00
5
Right hand
0.1067
INFO
SH0.4-150/RH
Primitive diameter
0.4
150
63.00
63.80
12.00
5
Right hand
0.1221
INFO
SH0.4-180/RH
Primitive diameter
0.4
180
75.60
76.40
15
6
Right hand
0.1763
INFO
SH0.4-200/RH
Primitive diameter
0.4
200
84.00
84.80
15
8
Right hand
0.2166
INFO
SH0.4-220/RH
Primitive diameter
0.4
220
92.40
93.20
15
8
Right hand
0.2612
INFO
SH0.4-250/RH
Primitive diameter
0.4
250
105.00
105.80
20
10
Right hand
0.3359
INFO
SH0.4-25/LH
Primitive diameter
0.4
25
10.50
11.30
8.00
3
Left hand
0.0047
INFO
SH0.4-30/LH
Primitive diameter
0.4
30
12.60
13.40
8.00
3
Left hand
0.0062
INFO
SH0.4-35/LH
Primitive diameter
0.4
35
14.70
15.50
8.00
3
Left hand
0.0079
INFO
SH0.4-40/LH
Primitive diameter
0.4
40
16.80
17.60
12.00
4
Left hand
0.0118
INFO
SH0.4-45/LH
Primitive diameter
0.4
45
18.90
19.70
12.00
4
Left hand
0.0141
INFO
SH0.4-50/LH
Primitive diameter
0.4
50
21.00
21.80
12.00
4
Left hand
0.0166
INFO
SH0.4-55/LH
Primitive diameter
0.4
55
23.10
23.90
12.00
4
Left hand
0.0194
INFO
SH0.4-60/LH
Primitive diameter
0.4
60
25.20
26.00
12.00
4
Left hand
0.0224
INFO
Show compressed display (44 configurable products)
Order numberSH0.4-250/RH
ShorttextHelical gear - Parallel axis - Steel - Module 0.4
Latest change08.07.2025 08:41:26
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties